Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Rittal
System accessories
System accessories (NA)
Cable routing
Cable routing 482.6 mm (19)''
Cable routing bars - Cable routing bars
Rittal
...
System accessories (NA)
Cable routing
Cable routing 482.6 mm (19)''
Cable routing bars - Cable routing bars
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7111.210(2)
Vertical Mode
Expand Table
Alle leverandørland/regioner
Preferred catalog language
EN
Reset filters
1/5
Model No.
BEST
DETAIL
PDF Catalog
INFO
Designation 1
BEZ1
Designation 2
BEZ2
CNSECLASS70
CNSECLASS80
CNSETIM80
CNSETIM90
CNSECLASS60
UNSPSC
GEW [kg]
1
2
7111.210
low
PDF Catalog
1 U cable bar for mounting angles
and mounting frames
27-40-06-04
27-40-06-04
EC000322
EC000322
27-40-06-04
31-26-15-02
1,18
7111.220
low
PDF Catalog
4 U cable bar for mounting angles
and mounting frames
27-40-06-04
27-40-06-04
EC000322
EC000322
27-40-06-04
31-26-15-02
0,891
Vis komprimert visning (2 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Rittal
- Cable routing bars
Order number
7111.210
Shorttext
Cable routing bars
Siste endring
28.04.2025 21:17:58
Enhet
Nøkkelord
bars
cable routing
system accessories
Klassifiseringer
CNS
CNSERPBASE Object Properties
Order Number
7111.210
ECLASS 14.0
27-40-06-04 Cable guide for cabinets
ECLASS 5.1
27-18-92-22 Cable entry (switchgear cabinet)
ETIM 10.0
EC000322 Cable guide for enclosures/cabinets